
Accessories, Construction foil 0,2 mm - 100 m²
19806454
Used for product: Floor foils
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Electric heating
Recommended replacement: 140F7002
19806454
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Coverage area [m²] | 100.00 m² |
| Description | Construction foil 0,2 mm - 100 m² |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | Yes |
| Length [m] | 25.00 m |
Characteristic | Value |
|---|---|
| Material Description | Construction foil 0,2 mm - 100 m² |
| Packing quantity | 1 |
| Product group | Accessories |
| Product line | Electric Heating |
| Product Type | DEVIfoil™ accessories |
| Thickness [mm] | 0.20 mm |
| UL mark | No |
| UNSPSC CODE | 40101830 |
| Used for product | Floor foils |
| Width [mm] | 4.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 18.5 Kilogram |
| Net weight | 18.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.934 Liter |
| EAN/UPC | 7090019787057 |