Accessories, Other Heating products
19806452
DEVIboard Skrue esker a 250 pc
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Description | DEVIboard Skrue esker a 250 pc |
DG Indicator Profile | Not relevant for dangerous goods |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Material Description | DEVIboard Skrue esker a 250 pc |
Characteristic | Value |
---|---|
Packing quantity | 250 |
Product group | Accessories |
Product line | Electric Heating |
Product Type | Other Heating products |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 450 Gram |
Net weight | 450 Gram |
Characteristic | Value |
---|---|
Volume | 723.63 Cubic centimeter |
EAN | 7391695271107 |