
Accessories, Other Heating products
19806451
DEVIboard Fibersementplate 1200X600X6mm
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Electric heating
19806451
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | DEVIboard Fibersementplate 1200X600X6mm |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Material Description | DEVIboard™-calsium silicate plate |
| Packing quantity | 1 |
| Product group | Accessories |
| Product line | Electric Heating |
| Product Type | Other Heating products |
| UL mark | No |
| UNSPSC CODE | 40101830 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4500 Gram |
| Net weight | 4500 Gram |
Characteristic | Value |
|---|---|
| Volume | 4320 Cubic centimeter |
| EAN/UPC | 7071096115919 |