
Accessories, Other Heating products
19806207
OPPHENG FOR NEDLØP
19806207
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | OPPHENG FOR NEDLØP |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | Yes |
| Material Description | OPPHENG FOR NEDLØP |
Characteristic | Value |
|---|---|
| Package depth [mm] | 25 mm |
| Package height [mm] | 23 mm |
| Package width [mm] | 190 mm |
| Packing quantity | 1 |
| Product group | Accessories |
| Product line | Electric Heating |
| Product Type | Other Heating products |
| UL mark | No |
| UNSPSC CODE | 40101830 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.75 Kilogram |
| Net weight | 0.75 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.109 Liter |