
Accessories, Connection kits resistive cables
19805712
DEVIcrimp assembly set DK 4-cond. type C, Used for product: DEVImulti™ PVC
19805712
Product specifications
Characteristic | Value |
|---|---|
| Application | Pipe / tank frost protection |
| Approval | CE |
| CE mark | Yes |
| Certification company | CE |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | DEVIcrimp assembly set DK 4-cond. type C |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | Yes |
| Material Description | DEVIcrimp assembly set DK 4-cond. type C |
Characteristic | Value |
|---|---|
| Package depth [mm] | 130 mm |
| Package height [mm] | 75 mm |
| Package width [mm] | 265 mm |
| Packing quantity | 1 |
| Product description | DEVIcrimp™ assemblykit |
| Product group | Accessories |
| Product line | Electric Heating |
| Product Type | Connection kits resistive cables |
| UL mark | No |
| UNSPSC CODE | 40101830 |
| Used for product | DEVImulti™ PVC |
| Warranty type | 2-year product warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.15 Kilogram |
| Net weight | 0.149 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.584 Liter |
| EAN/UPC | 5703466003855 |