
Accessories, Connection kits resistive cables
19805308
Strain relief Cable Clamp
19805308
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Strain relief Cable Clamp |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | Yes |
| Material Description | Vedonpoistaja Cable Clamp |
| Package depth [mm] | 200 mm |
| Package height [mm] | 25 mm |
Characteristic | Value |
|---|---|
| Package width [mm] | 45 mm |
| Packing quantity | 1 |
| Product description | Strain relief cable clamp |
| Product group | Accessories |
| Product line | Electric Heating |
| Product Type | Connection kits resistive cables |
| REACH Candidate List substances | No |
| UL mark | No |
| UNSPSC CODE | 40101830 |
| Warranty type | 2-year product warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.1 Kilogram |
| Net weight | 0.099 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.225 Liter |
| EAN/UPC | 5703435033531 |