Accessories, Easy Installation
19805079
Tape aluminium 25mm x 25m with warning
Product specifications
Characteristic | Value |
---|---|
(0) | |
Contain batteries | No |
Description | Tape aluminium 25mm x 25m with warning |
EU RoHS compliance | No - out of scope |
Length [m] | 25.00 m |
Material Description | Tape aluminium 25MMX25M with warning |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product Type | Easy Installation |
Product group | Accessories |
Product line | 21 |
Warranty type | 2-year product warranty |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.14 Kg |
Net weight | 0.139 Kg |
Characteristic | Value |
---|---|
Volume | 255.38 cm3 |
EAN/UPC | 5703466133972 |