
Accessories, Easy Installation
189B9138
Veria Tape set for fixing Flexicabel
189B9138
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Veria Tape set for fixing Flexicabel |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Length [m] | 50.00 m |
| Material Description | Veria Tape set for fixing Flexicabel |
Characteristic | Value |
|---|---|
| Packing quantity | 1 |
| Product group | Accessories |
| Product line | Electric Heating |
| Product Type | Easy Installation |
| UL mark | No |
| UNSPSC CODE | 40101830 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.32 Kilogram |
| Net weight | 0.317 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.56 Liter |
| EAN/UPC | 5703466209998 |