
Accessories, Thermostat accessories, Packing quantity: 1
14603329
Timer 1 pol. 24 hour 10A 250V
14603329
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Timer 1 pol. 24 hour 10A 250V |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| In scope of WEEE | Yes |
| Material Description | Timer 1 pol. 24 hour 10A 250V |
Characteristic | Value |
|---|---|
| Packing quantity | 1 |
| Product group | Accessories |
| Product line | Electric Heating |
| Product Type | Thermostat accessories |
| Supply voltage [V] AC | 250 V |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.777 Kilogram |
| Net weight | 0.777 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162458334 |