
Accessories, DEVItemp™ accessories
14602057
Resistance DEVItemp 106-109, Used for product: DEVItemp™
14602057
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Resistance DEVItemp 106-109 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Material Description | Resistance DEVItemp 106-109 |
| Product group | Accessories |
| Product line | Electric Heating |
| Product Type | DEVItemp™ accessories |
| UL mark | No |
| Used for product | DEVItemp™ |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.777 Kilogram |
| Net weight | 0.777 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162458440 |