Accessories, Connection kits self-limiting cables
140F9984
Iceguard Cable Spec Order
Product specifications
Characteristic | Value |
---|---|
Description | Iceguard Cable Spec Order |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | DEVIiceguard SLC Special Order |
Product group | Accessories |
Characteristic | Value |
---|---|
Product line | Electric Heating |
Product Type | Connection kits self-limiting cables |
REACH Candidate List substances | No |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1 Kilogram |
Net weight | 0.99 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.001 Liter |
EAN | 5703466213797 |