
Accessories, Other Heating products
140F7003
Pipe tracing warning label
140F7003
Product specifications
Characteristic | Value |
|---|---|
| Application | Pipe / tank frost protection |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Pipe tracing warning label |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Pipe tracing warning label |
| Product group | Accessories |
| Product line | Electric Heating |
| Product Type | Other Heating products |
| REACH Candidate List substances | No |
| UL mark | No |
| Warranty type | 2-year product warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 262 Gram |
| Net weight | 256.7 Gram |
Characteristic | Value |
|---|---|
| Volume | 2.933 Liter |
| EAN/UPC | 5703466253595 |