
Accessories, Construction foil 0,2 mm – 67,5 m²
140F7002
Used for product: DEVIfoil™
140F7002
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Coverage area [m²] | 67.50 m² |
| Description | Construction foil 0,2 mm – 67,5 m² |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Construction foil 0,2 mm – 67,5 m² |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Electric Heating |
| Product Type | DEVIfoil™ accessories |
| UL mark | No |
| Used for product | DEVIfoil™ |
| Warranty [Year] | 2 |
| Warranty type | 2-year product warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.6 Kilogram |
| Net weight | 12.55 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 19.734 Liter |
| EAN/UPC | 5703466252222 |