
Accessories, DEVIpron™ 500- 6 mm 60x120cm
140F7000
Used for product: DEVIfoil™
140F7000
Product specifications
Characteristic | Value |
|---|---|
| Application | Floor heating |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | DEVIpron™ 500- 6 mm 60x120cm |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Length [m] | 1.20 m |
| Material Description | DEVIpron™ 500- 6 mm 60x120cm |
| Product group | Accessories |
Characteristic | Value |
|---|---|
| Product line | Electric Heating |
| Product Type | DEVIfoil™ accessories |
| REACH Candidate List substances | No |
| Thickness [mm] | 6.00 mm |
| UL mark | No |
| Used for product | DEVIfoil™ |
| Warranty [Year] | 5 |
| Warranty type | 5-year product warranty |
| Width [mm] | 600.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.182 Kilogram |
| Net weight | 0.18 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.32 Liter |