Danfoss logo
140F1166_DEVI Connect Gateway_1_Angle-high

Accessories, Thermostat accessories

140F1166

DEVI Connect, Gateway, Zigbee

Product specifications

Characteristic
Value
Ambient temperature [°C] [max]45 °C
Ambient temperature [°C] [min]-10 °C
ApplicationResidential (pollution degree 2)
ApprovalCEUKCAUA.TR.089EAC
CE evaluatedYes
China RoHS complianceOut of scope
ColourRAL 9016
Contains batteriesNo
Depth [mm]23 mm
DescriptionDEVI Connect, Gateway, Zigbee
DG Indicator ProfileNot relevant for dangerous goods
Display (Yes/No)No
Display typeNo display
EEE category5 small equipment (any external dimension < 50 cm)
Element IP Class20
Height [mm]90 mm
Characteristic
Value
In scope of WEEEYes
Material DescriptionDEVI Connect
Pollution degree2
Product descriptionDEVI Connect
Product groupAccessories
Product lineElectric Heating
Product TypeThermostat accessories
Software classA
Storage temperature [°C] [Max]60 °C
Storage temperature [°C] [Min]-20 °C
Supply voltage [V] AC230 V
Supply voltage [V] AC [max]240 V
Supply voltage [V] AC [min]110 V
Warranty [Year]2
Warranty type2-year product warranty
Width [mm]90.00 mm

General specifications

Characteristic
Value
Gross weight180 Gram
Net weight152 Gram
Characteristic
Value
Volume0.423 Liter
EAN/UPC5703466253199