
Accessories, Thermostat accessories, Packing quantity: 1
109526
Typ: DV11-12FF400 incl devireg 850
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Typ: DV11-12FF400 incl devireg 850 |
Material Description | Typ: DV11-12FF400 incl devireg 850 |
Packing quantity | 1 |
Characteristic | Value |
---|---|
Product Type | Thermostat accessories |
Product group | Accessories |
Product line | Electric Heating |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 15 Kilogram |
Net weight | 15 Kilogram |
Characteristic | Value |
---|---|
Volume | 300 Liter |
EAN/UPC | 5703466251522 |