
Accessories, Thermostat accessories, Packing quantity: 1
109517
Typ: DV01-03DR/RB230 incl devireg 330
109517
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Typ: DV01-03DR/RB230 incl devireg 330 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Typ: DV01-03DR/RB230 incl devireg 330 |
Characteristic | Value |
|---|---|
| Packing quantity | 1 |
| Product group | Accessories |
| Product line | Electric Heating |
| Product Type | Thermostat accessories |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5 Kilogram |
| Net weight | 5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 33.75 Liter |
| EAN/UPC | 5703466251430 |