
Accessories, Thermostat accessories, Packing quantity: 1
109510
Power distribution cabinet
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Power distribution cabinet |
EEE category | 5 small equipment (any external dimension < 50 cm) |
In scope of WEEE | Yes |
Material Description | Power distribution cabinet |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product Type | Thermostat accessories |
Product group | Accessories |
Product line | Electric Heating |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 14 Kilogram |
Net weight | 14 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5703466251409 |