Accessories, Thermostat accessories, Packing quantity: 1
109508
Power distribution cabinet
Product specifications
Characteristic | Value |
---|---|
Description | Power distribution cabinet |
DG Indicator Profile | Not relevant for dangerous goods |
EEE category | 5 small equipment (any external dimension < 50 cm) |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Material Description | Power distribution cabinet |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Accessories |
Product line | Electric Heating |
Product Type | Thermostat accessories |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 12 Kilogram |
Net weight | 12 Kilogram |
Characteristic | Value |
---|---|
EAN | 5703466195765 |