Danfoss logo
Connection kit for DEVIpipeguard 30 60 Industry_b

Accessories, Connection kits self-limiting cables

109007

Connection kit for PT heating cables, Used for product: DEVIpipeguard™ Industry

Product specifications

Characteristic
Value
ApplicationPipe / tank frost protection
ApprovalCE
CE markNo
Certification companyCE
China RoHS complianceYes
Contains batteriesNo
DescriptionConnection kit for PT heating cables
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceOut of scope
Material DescriptionConnection kit for PT heating cables
Package depth [mm]220 mm
Characteristic
Value
Package height [mm]160 mm
Package width [mm]40 mm
Product descriptionConnection kit for PT heating cables
Product groupAccessories
Product lineElectric Heating
Product TypeConnection kits self-limiting cables
UL markNo
UNSPSC CODE40101830
Used for productDEVIpipeguard™ Industry
Warranty [Year]5

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.059 Kilogram
Characteristic
Value
Volume1.408 Liter
EAN/UPC5703466167397