
Accessories, Thermostat accessories, Packing quantity: 1
107061
Conectionbox, IP55, 12x16 A w/Devireg850
107061
Product specifications
Characteristic | Value |
|---|---|
| CE mark | Yes |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | Conectionbox, IP55, 12x16 A w/Devireg850 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Material Description | Conectionbox, IP55, 12x16 A w/Devireg850 |
| Packing quantity | 1 |
| Product group | Accessories |
| Product line | Electric Heating |
| Product Type | Thermostat accessories |
| UL mark | No |
| UNSPSC CODE | 40101830 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.001 Kilogram |
| Net weight | 1.001 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5703466149140 |