Accessories, Easy Installation
19808185
DEVIfast Double Special RB 25, Used for product: DEVIsnow™ 30T; DEVIsafe™ 20T; DEVIsnow™ 20T
Product specifications
Characteristic | Value |
|---|---|
| Application | Roof frost protection |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | DEVIfast Double Special RB 25 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Length [m] | 25.00 m |
| Material Description | Devifast Double Special RB 25 |
| Packing quantity | 1 |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Electric Heating |
| Product Type | Easy Installation |
| REACH Candidate List substances | No |
| UL mark | No |
| UNSPSC CODE | 40101830 |
| Used for product | DEVIsafe™ 20TDEVIsnow™ 20TDEVIsnow™ 30T |
| Warranty type | 2-year product warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.73 Kilogram |
| Net weight | 4.68 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 8.82 Liter |
| EAN/UPC | 5703466240397 |