
Accessories, Other Heating products
19805846
Warning label (20 pc)
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Warning label (20 pc) |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | Warning label (20 pc) |
| Package depth [mm] | 220 mm |
| Package height [mm] | 3 mm |
Characteristic | Value |
|---|---|
| Package width [mm] | 110 mm |
| Packing quantity | 20 |
| Product group | Accessories |
| Product line | Electric Heating |
| Product Type | Other Heating products |
| UL mark | Out of scope |
| UNSPSC CODE | 40101830 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 30 Gram |
| Net weight | 29 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5703466248690 |