
Accessories, Thermostat accessories, Packing quantity: 1
107056
Connectionbox IP55, 3x20 A w/Devireg 850
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Connectionbox IP55, 3x20 A w/Devireg 850 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| In scope of WEEE | Yes |
| Material Description | Connectionbox IP55, 3x20 A w/Devireg 850 |
Characteristic | Value |
|---|---|
| Packing quantity | 1 |
| Product group | Accessories |
| Product line | Electric Heating |
| Product Type | Thermostat accessories |
| UL mark | Out of scope |
| UNSPSC CODE | 40101830 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.001 Kilogram |
| Net weight | 1.001 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5703466149096 |