ECsafe
ECsafe readymade heating cabel mat is an high-quality, 360° fully screened twin conductor cable with a tough outer sheath (UV resistant) fixed by the plastic tapes. Its round profile,robust construction ensures a fast, simple and safe installation in multiple indoor floor constructions like: new build houses for accumulating systems, comfort floor heating in public and commercial buildings for new build and renovations.ECsafe should not be in direct contact with bitumen roofs. Heating cable must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. Heating element is designed to be mounted on steel reinforcement mesh,allowing unhindered passing of concrete.Cold lead connection point is protected from water ingress by a removable cap.The cold lead is an installation cable with solid conductors ensuring fast installation. A clearly visible connection avoids accidentally installing the heated element in the wall.