ECflex
ECflex readymade heating mat is an extremely high-quality, 360° fully screened twin conductor cable with a tough outer sheath (not UV resistant) fixed on the plastic mesh. Its round profile and robust construction ensures a fast, simple and safe installation in multiple indoor floor constructions. Heating cable must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. Heating mat is designed to be embedded in concrete or similar. Cold lead сonnection point to power is protected from water ingress by a removable cap. The cold lead is an installation cable with solid conductors ensuring fast installation. A clearly visible connection avoids accidentally installing the heated element in the wall. To ensure a long life-time, all mats are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our full floor extended Danfoss Warranty