Danfoss logo
ECcomfort 120T

Heating Mats, ECcomfort 120T STE, 120 W/m², 10.10 m², Supply voltage [V] AC: 230

088L6233

Cable type: Twin conductor, Mat width [m]: 0.5, Mat length [m]: 20.1, Application: Floor heating

Product specifications

Characteristic
Value
ApplicationFloor heating
ApprovalCE
Cable diameter [mm]4.0 mm
Cable resistance [Ohm]43.5800 Ohm
Cable screenAlufoil 100%
Cable typeTwin conductor
CE markYes
Certification companyIntertek Semko
China RoHS complianceYes
Cold leadYes
Cold lead conductor quantity2
Cold lead length [m]4.0 m
Cold lead quantity1
Cold lead size [mm²]1.0 mm²
Cold lead typeDTWB
Conductor insulationFEP
Contains batteriesNo
Coverage area [m²]10.10 m²
Deformation strength [N]600 N
DG Indicator ProfileNot relevant for dangerous goods
Element IP ClassIPX7
EPD availableYes
EU RoHS complianceYes
Flame retardantYes
Characteristic
Value
Heating output [W]1215 W
Heating principleSerial resistive
Installation temperature [°C] [Min]-5 °C
Lead freeYes
Mat length [m]20.10 m
Mat output [W/m²]120 W/m²
Mat width [m]0.5 m
Material DescriptionECcomfort 120T STE 1215W 230V 10m²
Non operating temperature [°C] [Max]90 °C
Operating temperature [°C] [max]85 °C
Outer sheathPVC
Outer sheath colourRed
Product groupHeating Mats
Product lineElectric Heating
Product TypeECcomfort 120T STE
Pulling strength [N]120 N
REACH Candidate List substancesNo
Supply voltage [V] AC230 V
Thickness [mm]4.50 mm
UL markNo
UV ProtectedNo
Warranty [Year]20
Warranty type20-year full service warranty

General specifications

Characteristic
Value
Gross weight6.2 Kilogram
Net weight5.72 Kilogram
Characteristic
Value
Volume38.885 Liter
EAN/UPC5703466250679