Danfoss logo
DEVImat 100T 140F0418 F2

Heating Mats, ECcomfort 100T, 100 W/m², 6.00 m², Supply voltage [V] AC: 230

088L6209

Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 12, Application: Floor heating
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ECcomfort

Recommended replacement: 83030518

Product specifications

Characteristic
Value
ApplicationFloor heating
ApprovalCE
Cable diameter [mm]4.0 mm
Cable resistance [Ohm]88.2000 Ohm
Cable screenAlufoil 100%
Cable typeTwin conductor
CE markYes
Certification companyIntertek Semko
China RoHS complianceOut of scope
Cold leadYes
Cold lead conductor quantity2
Cold lead length [m]2.3 m
Cold lead quantity1
Cold lead size [mm²]1.0 mm²
Cold lead typeDTWB
Conductor insulationFEP
Contains batteriesNo
Coverage area [m²]6.00 m²
Deformation strength [N]600 N
DescriptionECcomfort 100T 600W 230V 0.5x12m
DG Indicator ProfileNot relevant for dangerous goods
Element IP ClassIPX7
EU RoHS complianceYes
Flame retardantYes
Characteristic
Value
Heating output [W]600 W
Heating principleSerial resistive
Installation temperature [°C] [Min]-5 °C
Lead freeYes
Mat length [m]12.00 m
Mat output [W/m²]100 W/m²
Mat width [m]0.5 m
Material DescriptionECcomfort 100T 6m² 230V 600W
Non operating temperature [°C] [Max]90 °C
Operating temperature [°C] [max]85 °C
Outer sheathPVC
Outer sheath colourRed
Product descriptionECcomfort 100T
Product groupHeating Mats
Product lineElectric Heating
Product TypeECcomfort 100T
Pulling strength [N]120 N
Set accessoriesNo
Supply voltage [V] AC230 V
Thickness [mm]4.50 mm
UL markNo
UV ProtectedNo
Warranty [Year]20

General specifications

Characteristic
Value
Gross weight3.828 Kilogram
Net weight3.79 Kilogram
Characteristic
Value
Volume0.023 Cubic meter
EAN/UPC5703466240731