
Heating Mats, ECcomfort 100T, 100 W/m², 2.50 m², Supply voltage [V] AC: 230
088L6204
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 5, Application: Floor heating
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ECcomfort
Recommended replacement: 140F1741
088L6204
Product specifications
Characteristic | Value |
|---|---|
| Application | Floor heating |
| Approval | CE |
| Cable diameter [mm] | 4.0 mm |
| Cable resistance [Ohm] | 212.0000 Ohm |
| Cable screen | Alufoil 100% |
| Cable type | Twin conductor |
| CE mark | Yes |
| Certification company | Intertek Semko |
| China RoHS compliance | Out of scope |
| Cold lead | Yes |
| Cold lead conductor quantity | 2 |
| Cold lead length [m] | 2.3 m |
| Cold lead quantity | 1 |
| Cold lead size [mm²] | 1.0 mm² |
| Cold lead type | DTWB |
| Conductor insulation | FEP |
| Contains batteries | No |
| Coverage area [m²] | 2.50 m² |
| Deformation strength [N] | 600 N |
| Description | ECcomfort 100T 250W 230V 0.5x5m |
| DG Indicator Profile | Not relevant for dangerous goods |
| Element IP Class | IPX7 |
| EU RoHS compliance | Yes |
| Flame retardant | Yes |
Characteristic | Value |
|---|---|
| Heating output [W] | 250 W |
| Heating principle | Serial resistive |
| Installation temperature [°C] [Min] | -5 °C |
| Lead free | Yes |
| Mat length [m] | 5.00 m |
| Mat output [W/m²] | 100 W/m² |
| Mat width [m] | 0.5 m |
| Material Description | ECcomfort 100T 2,5m² 230V 250W |
| Non operating temperature [°C] [Max] | 90 °C |
| Operating temperature [°C] [max] | 85 °C |
| Outer sheath | PVC |
| Outer sheath colour | Red |
| Product description | ECcomfort 100T |
| Product group | Heating Mats |
| Product line | Electric Heating |
| Product Type | ECcomfort 100T |
| Pulling strength [N] | 120 N |
| Set accessories | No |
| Supply voltage [V] AC | 230 V |
| Thickness [mm] | 4.50 mm |
| UL mark | No |
| UV Protected | No |
| Warranty [Year] | 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.778 Kilogram |
| Net weight | 1.76 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.013 Cubic meter |
| EAN/UPC | 5703466240687 |