
Heating Cables, VERIA Flex 20, 32 m, Supply voltage [V] AC: 230, 650 W
189B2004
Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Pipe / tank frost protection; Sport fields; Floor heating
189B2004
Product specifications
Characteristic | Value |
|---|---|
| Application | Cold storeFloor heatingPipe / tank frost protectionSport fields |
| Approval | CE |
| Bending diameter [mm] [Min] | 42 mm |
| Cable diameter [mm] | 6.9 mm |
| Cable length [m] | 32.000 m |
| Cable on drum | No |
| Cable output [W/m] | 20 W/m |
| Cable screen | Alufoil 100% |
| CE mark | Yes |
| Certification company | Intertek Semko |
| China RoHS compliance | Yes |
| Cold lead | Yes |
| Cold lead conductor quantity | 3 |
| Cold lead length [m] | 2.3 m |
| Cold lead quantity | 1 |
| Cold lead size [mm²] | 2.5 mm² |
| Cold lead type | DTCL |
| Conductor insulation | PEX |
| Contains batteries | No |
| Cut to length | No |
| Deformation strength [N] | 1500 N |
| Description | Veria Flexicable 20 650W 32m |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| Element IP Class | IPX7 |
| EU RoHS compliance | Yes |
| Flame retardant | Yes |
| Heating output [W] | 650 W |
| Heating principle | Serial resistive |
| Installation temperature [°C] [Min] | -5 °C |
| Lead free | Yes |
| Material Description | Veria Flexicable 20 650W 32m |
| Non operating temperature [°C] [Max] | 90 °C |
| Operating temperature [°C] [max] | 65 °C |
| Outer sheath | PVC |
| Outer sheath colour | Yellow |
| Product group | Heating Cables |
| Product line | Electric Heating |
| Product Type | VERIA Flex 20 |
| Product version | Ready-made |
| Pulling strength [N] | 120 N |
| REACH Candidate List substances | No |
| Supply voltage [V] AC | 230 V |
| UL mark | No |
| UNSPSC CODE | 40101830 |
| UV Protected | No |
| Warranty [Year] | 12 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.83 Kilogram |
| Net weight | 2.802 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 21.157 Liter |
| EAN/UPC | 5703466184417 |