
Heating Cables, LXcable, 630 ft, Supply voltage [V] AC: 240, 1915 W
088L3092
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Floor heating
088L3092
Product specifications
Characteristic | Value |
|---|---|
| Application | Floor heating |
| Approval | c CSA us |
| Approval standard | CLASS 2872 01CLASS 2872 81 |
| Bending diameter [mm] [Min] | 25 mm |
| Cable diameter [in] | 0.19 in |
| Cable length [ft] | 630.0 ft |
| Cable on drum | No |
| Cable output [W/ft] | 3 W/ft |
| Cable resistance [Ohm] | 30.1000 Ohm |
| Cable screen | Alufoil 100% |
| Cable strapping length [ft] | 150.0 ft |
| Cable type | Twin conductor |
| CE mark | No |
| Certification company | C CSA US |
| China RoHS compliance | Out of scope |
| Cold lead | Yes |
| Cold lead conductor quantity | 2 |
| Cold lead length [ft] | 13.0 ft |
| Cold lead quantity | 1 |
| Cold lead size [mm²] | 1.0 mm² |
| Cold lead type | DTWB |
| Conductor insulation | FEP |
| Contains batteries | No |
| Coverage area [sq ft] | 160 ft² |
| Current [A] [Max] | 8.0 A |
| Cut to length | No |
Characteristic | Value |
|---|---|
| Deformation strength [N] | 600 N |
| Description | LXcable 240V, 1915W |
| DG Indicator Profile | Not relevant for dangerous goods |
| Element IP Class | IPX7 |
| EPD available | Yes |
| EU RoHS compliance | Out of scope |
| Flame retardant | Yes |
| Heating output [W] | 1915 W |
| Heating principle | Serial resistive |
| Installation temperature [°F] | 23 °F |
| Lead free | Yes |
| Material Description | LX Cable, 240V 630 Ft.160 Sq. Ft. |
| Non operating temperature [°F] [Max] | 185 °F |
| Operating temperature [°F] [max] | 149 °F |
| Outer sheath | PVC |
| Outer sheath colour | Red |
| Product group | Heating Cables |
| Product line | Electric Heating |
| Product Type | LXcable |
| Product version | Ready-made |
| Pulling strength [N] | 120 N |
| REACH Candidate List substances | No |
| Supply voltage [V] AC | 240 V |
| UL mark | No |
| UV Protected | No |
| Warranty [Year] | 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.528 Kilogram |
| Net weight | 7.453 Kilogram |
| Volume | 30.842 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5703466152379 |
| Proposition 65 | Cancer |