
Heating Cables, GXcable, 465 ft, Supply voltage [V] AC: 208, 5550 W
088L3135
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Roof frost protection; Vineyard frost protection; Ground ice and snow melting
088L3135
Product specifications
Characteristic | Value |
|---|---|
| Application | Ground ice and snow meltingRoof frost protectionVineyard frost protection |
| Approval | E543796 |
| Approval standard | CLASS 2872 01CLASS 2872 81 |
| Bending diameter [mm] [Min] | 42 mm |
| Cable diameter [in] | 0.25 in |
| Cable length [ft] | 465.0 ft |
| Cable on drum | No |
| Cable output [W/ft] | 12 W/ft |
| Cable resistance [Ohm] | 7.8000 Ohm |
| Cable screen | Alufoil 100% |
| Cable type | Twin conductor |
| CE mark | No |
| Certification company | UL LLC |
| China RoHS compliance | Out of scope |
| Cold lead | Yes |
| Cold lead conductor quantity | 2 |
| Cold lead length [ft] | 19.6 ft |
| Cold lead quantity | 1 |
| Cold lead type | AWG10 |
| Conductor insulation | FEP |
| Contains batteries | No |
| Coverage area [sq ft] | 110 ft² |
| Current [A] [Max] | 26.5 A |
| Cut to length | No |
| Deformation strength [N] | 2000 N |
| Description | GX Cable 208V, 465 Ft., 5550W |
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Element IP Class | IPX7 |
| EPD available | Yes |
| EU RoHS compliance | Out of scope |
| Filler material | PEX |
| Flame retardant | Yes |
| Heating output [W] | 5550 W |
| Heating principle | Serial resistive |
| Installation temperature [°F] | 23 °F |
| Lead free | Yes |
| Material Description | GX Cable, 208V, 465 Ft., 5550W |
| Non operating temperature [°F] [Max] | 185 °F |
| Operating temperature [°F] [max] | 149 °F |
| Outer sheath | PVC |
| Outer sheath colour | Black |
| Product group | Heating Cables |
| Product line | Electric Heating |
| Product Type | GXcable |
| Product version | Ready-made |
| Pulling strength [N] | 120 N |
| REACH Candidate List substances | No |
| Supply voltage [V] AC | 208 V |
| UL mark | Yes |
| UV Protected | Yes |
| Warranty [Year] | 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.99 Kilogram |
| Net weight | 12.86 Kilogram |
| Volume | 24.548 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5703466149836 |
| Proposition 65 | Cancer |