
Heating Cables, ECsnow 20T, 20 W/m, 30 m, Supply voltage [V] AC: 400
088L0483
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Roof frost protection; Vineyard frost protection; Cold store; Ground ice and snow melting; Sport fields
088L0483
Product specifications
Characteristic | Value |
|---|---|
| Application | Cold storeGround ice and snow meltingRoof frost protectionSport fieldsVineyard frost protection |
| Approval | CEEAC |
| Bending diameter [mm] [Min] | 50 mm |
| Cable diameter [mm] | 7.0 mm |
| Cable length [m] | 30.000 m |
| Cable on drum | No |
| Cable output [W/m] | 20 W/m |
| Cable resistance [Ohm] | 281.0000 Ohm |
| Cable screen | Alufoil 100% |
| Cable type | Twin conductor |
| CE mark | Yes |
| Certification company | CEEAC |
| China RoHS compliance | Yes |
| Cold lead | Yes |
| Cold lead conductor quantity | 3 |
| Cold lead length [m] | 10.0 m |
| Cold lead quantity | 1 |
| Cold lead size [mm²] | 1.5 mm² |
| Cold lead type | DTCL |
| Conductor insulation | XLPE |
| Contains batteries | No |
| Cut to length | No |
| Deformation strength [N] | >1500 N |
| Description | ECsnow 20T 570W 400V 30m |
| DG Indicator Profile | Not relevant for dangerous goods |
| Element IP Class | IPX7 |
| EPD available | Yes |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Yes |
| Filler material | PEX |
| Flame retardant | Yes |
| Heating output [W] | 570 W |
| Heating principle | Serial resistive |
| Installation temperature [°C] [Min] | -5 °C |
| Lead free | Yes |
| Material Description | ECsnow 20T 30m 400V 570W |
| Non operating temperature [°C] [Max] | 90 °C |
| Operating temperature [°C] [max] | 70 °C |
| Outer sheath | PVC |
| Outer sheath colour | Black |
| Package depth [mm] | 386 mm |
| Package height [mm] | 92 mm |
| Package width [mm] | 386 mm |
| Product group | Heating Cables |
| Product line | Electric Heating |
| Product Type | ECsnow 20T |
| Product version | Ready-made |
| Pulling strength [N] | >300 N |
| REACH Candidate List substances | No |
| Supply voltage [V] AC | 400 V |
| UL mark | No |
| UV Protected | Yes |
| Warranty [Year] | 20 |
| Warranty type | 20-year full service warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.884 Kilogram |
| Net weight | 2.855 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 13.708 Liter |
| EAN/UPC | 5703466190579 |