
Heating Cables, ECfreeze 7.5T, 8 W/m, 482 m, Supply voltage [V] AC: 400
088L6311
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Pipe / tank frost protection
088L6311
Product specifications
Characteristic | Value |
|---|---|
| Application | Pipe / tank frost protection |
| Approval | CE |
| Bending diameter [mm] [Min] | 42 mm |
| Cable diameter [mm] | 6.9 mm |
| Cable length [m] | 482.000 m |
| Cable on drum | Yes |
| Cable output [W/m] | 8 W/m |
| Cable resistance [Ohm] | 44.3000 Ohm |
| Cable screen | Alufoil 100% |
| Cable type | Twin conductor |
| CE mark | Yes |
| China RoHS compliance | Yes |
| Cold lead | Yes |
| Cold lead conductor quantity | 3 |
| Cold lead length [m] | 4.0 m |
| Cold lead quantity | 1 |
| Cold lead size [mm²] | 2.5 mm² |
| Cold lead type | DTCL |
| Conductor insulation | XLPE |
| Contains batteries | No |
| Cut to length | No |
| Deformation strength [N] | >1500 N |
| Description | ECfreeze 7.5T 482m 400V 3610W |
| DG Indicator Profile | Not relevant for dangerous goods |
| Element IP Class | IPX7 |
| EPD available | Yes |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Yes |
| Flame retardant | Yes |
| Heating output [W] | 3610 W |
| Heating principle | Serial resistive |
| Installation temperature [°C] [Min] | -5 °C |
| Lead free | Yes |
| Material Description | ECfreeze 7.5T 482m 400V 3610W |
| Non operating temperature [°C] [Max] | 90 °C |
| Operating temperature [°C] [max] | 80 °C |
| Outer sheath | PVC |
| Outer sheath colour | Black |
| Package depth [mm] | 500 mm |
| Package height [mm] | 450 mm |
| Package width [mm] | 500 mm |
| Product group | Heating Cables |
| Product line | Electric Heating |
| Product Type | ECfreeze 7.5T |
| Product version | Ready-made |
| Pulling strength [N] | >500 N |
| REACH Candidate List substances | No |
| Supply voltage [V] AC | 400 V |
| UL mark | No |
| UV Protected | Yes |
| Warranty [Year] | 20 |
| Warranty type | 20-year full service warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 28.99 Kilogram |
| Net weight | 28.7 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 112.5 Liter |
| EAN/UPC | 5703466244753 |