
Heating Cables, ECflex 18T, 18 W/m, 170 m, Supply voltage [V] AC: 230
088L6084
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Pipe / tank frost protection; Sport fields; Floor heating
088L6084
Product specifications
Characteristic | Value |
|---|---|
| Application | Cold storeFloor heatingPipe / tank frost protectionSport fields |
| Approval | CE |
| Bending diameter [mm] [Min] | 42 mm |
| Cable diameter [mm] | 6.9 mm |
| Cable length [m] | 170.000 m |
| Cable on drum | No |
| Cable output [W/m] | 18 W/m |
| Cable resistance [Ohm] | 17.3000 Ohm |
| Cable screen | Alufoil 100% |
| Cable type | Twin conductor |
| CE mark | Yes |
| Certification company | Intertek Semko |
| China RoHS compliance | Yes |
| Cold lead | Yes |
| Cold lead conductor quantity | 3 |
| Cold lead length [m] | 2.3 m |
| Cold lead quantity | 1 |
| Cold lead size [mm²] | 2.5 mm² |
| Cold lead type | DTCL |
| Conductor insulation | XLPE |
| Connected load (EF004148) | 3050-3050 |
| Connection voltage (EF005502) | 230-230 |
| Contains batteries | No |
| Cut to length | No |
| Deformation strength [N] | >1500 N |
| Description | ECflex 18T 170m 230V 3050W |
| DG Indicator Profile | Not relevant for dangerous goods |
| Element IP Class | IPX7 |
| EPD available | Yes |
| EU RoHS compliance | Yes |
| Flame retardant | Yes |
| Heating conductor load (EF002197) | 18 |
| Heating output [W] | 3050 W |
Characteristic | Value |
|---|---|
| Heating principle | Serial resistive |
| Installation temperature [°C] [Min] | -5 °C |
| Lead free | Yes |
| Length (EF001438) | 170000 |
| Length of cold conductors (EF002201) | 2300 |
| Material Description | ECflex 18T 170m 230V 3050W |
| Model (EF000010) | Heating cable |
| Non operating temperature [°C] [Max] | 90 °C |
| Number of cold conductors (EF002200) | 1 |
| Operating temperature [°C] [max] | 60 °C |
| Outer sheath | PVC |
| Outer sheath colour | Red |
| Package depth [mm] | 386 mm |
| Package height [mm] | 207 mm |
| Package width [mm] | 386 mm |
| Power (EF000076) | 3050 |
| Product group | Heating Cables |
| Product line | Electric Heating |
| Product Type | ECflex 18T |
| Product version | Ready-made |
| Pulling strength [N] | >500 N |
| REACH Candidate List substances | No |
| Resistance (EF002431) | 17.3 |
| Suitable as outdoor surface heating (EF009900) | FALSE |
| Suitable as roof surface heating (EF009901) | FALSE |
| Supply voltage [V] AC | 230 V |
| Thickness (EF000125) | 6.9 |
| UL mark | No |
| UNSPSC CODE | 26121601 |
| UV Protected | No |
| Warranty [Year] | 20 |
| Warranty type | 20-year full service warranty |
| Width (EF000008) | 386 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.423 Kilogram |
| Net weight | 10.32 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 30.842 Liter |
| EAN/UPC | 5703466246030 |