![ECasphalt 30T-product-category](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fphotos%2Fpreview%2Flatest%2F247925%2FID035239479900-0102.jpg&w=1920&q=75)
ECasphalt 30T
ECasphalt is an extremely high-quality, 360° fully screened twin conductor cable with a very robust outer sheath (UV resistant), designed especially for embedding directly into max. 240 °C mastic or asphalt concrete (road asphalt). Heating cable must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. The cold lead has solid conductors ensuring fast installation with a clearly visible connection. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our extended Danfoss Warranty. *An EPD is a document used to communicate transparently, the quantified environmental impacts of a product over its life cycle stages.
Features and benefits
- Fast and easy to install
- Asphalt applications
- Very robust
- Long life-time
- Maximum protection
- UV stable
- PVC free
- EN/IEC60800:2009