
Heating Cables, SLPG, 305 m, Supply voltage [V] AC: 120, 33W/m@10°C, Twin conductor
088L1714
SLPG-33, 120V, PX-F10 10w/ft Black, 305m
Product specifications
Characteristic | Value |
---|---|
Application | Pipe / tank frost protection |
Approval | c CSA us |
Approval standard | DIN 0254: 1994-06 |
Bending diameter [mm] [Min] | 50 mm |
Cable height [mm] | 5.8 mm |
Cable length [m] | 305.000 m |
Cable on drum | Yes |
Cable output [W/ft@°F] | 10W/ft@50°F |
Cable output [W/m@°C] | 33W/m@10°C |
Cable output [W@°F] | 30W@50°F |
Cable type | Twin conductor |
Cable width [mm] | 11.80 mm |
Certification company | C CSA US |
Conductor insulation | Self-limiting matrix |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | SLPG-33, 120V, PX-F10 10w/ft Black, 305m |
Characteristic | Value |
---|---|
Heating principle | Self-limiting |
Installation temperature [°C] [Min] | -5 °C |
Material Description | SLPG-33, 120V, PX-F10 10w/ft Black, 305m |
Non operating temperature [°C] [Max] | 85 °C |
Operating temperature [°C] [max] | 65 °C |
Outer sheath | TPE |
Outer sheath colour | Grey |
Product Type | SLPG |
Product group | Heating Cables |
Product line | Electric Heating |
Product version | Drum |
REACH Candidate List substances | No |
Supply voltage [V] AC | 120 V |
UL evaluated | Out of scope |
UV Protected | No |
Warranty [Year] | 5 |
Warranty type | 5-year product warranty |
General specifications
Characteristic | Value |
---|---|
Gross weight | 110 Gram |
Net weight | 110 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5703466251843 |