
Heating Cables, SLPG, 1 m, Supply voltage [V] AC: 230, 10W/m@10°C, Twin conductor
088L1082
Cable type: Twin conductor, Product version: Cut-to-length, Heating principle: Self-limiting, Application: Pipe / tank frost protection
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SLPG
Recommended replacement: 088L1716
088L1082
Product specifications
Characteristic | Value |
|---|---|
| Application | Pipe / tank frost protection |
| Approval | c CSA us |
| Approval standard | DIN 0254: 1994-06 |
| Bending diameter [mm] [Min] | 50 mm |
| Cable height [mm] | 5.8 mm |
| Cable length [m] | 1.000 m |
| Cable on drum | Yes |
| Cable output [W/m@°C] | 10W/m@10°C |
| Cable screen | Tinned copper braid |
| Cable type | Twin conductor |
| Cable width [mm] | 11.80 mm |
| Certification company | C CSA US |
| Cold lead | No |
| Conductor insulation | Self-limiting matrix |
| Contains batteries | No |
| Cut to length | Yes |
| Description | SLPG-10 Cut-to-length 240V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Filler material | TPE |
| Flame retardant | Yes |
| Heating principle | Self-limiting |
Characteristic | Value |
|---|---|
| Installation temperature [°C] [Min] | -5 °C |
| Label product | Yes |
| Lead free | Yes |
| Material Description | ECpipeguard 10 Cut-to-length 230V |
| Non operating temperature [°C] [Max] | 85 °C |
| Operating temperature [°C] [max] | 65 °C |
| Outer sheath | TPE |
| Outer sheath colour | Blue |
| Product group | Heating Cables |
| Product line | Electric Heating |
| Product Type | SLPG |
| Product version | Cut-to-length |
| REACH Candidate List substances | No |
| Screen braided coverage [%] [Min] | 70 % |
| Supply voltage [V] AC | 230 V |
| UL mark | No |
| UNSPSC CODE | 26121601 |
| UV Protected | No |
| Warranty [Year] | 5 |
| Warranty type | 5-year product warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.109 Kilogram |
| Net weight | 0.108 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5703466196793 |