Heating Cables, SLPG, 1 m, Supply voltage [V] AC: 230, 33W/m@10°C, Twin conductor
088L1080
Cable type: Twin conductor, Product version: Cut-to-length, Heating principle: Self-limiting, Application: Pipe / tank frost protection
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SLPG
Recommended replacement: 088L1719
088L1080
Product specifications
Characteristic | Value |
|---|---|
| Application | Pipe / tank frost protection |
| Approval | c CSA us |
| Approval standard | DIN 0254: 1994-06 |
| Bending diameter [mm] [Min] | 50 mm |
| Cable height [mm] | 5.8 mm |
| Cable length [m] | 1.000 m |
| Cable on drum | Yes |
| Cable output [W/ft@°F] | 10W/ft@50°F |
| Cable output [W/m@°C] | 33W/m@10°C |
| Cable screen | Tinned copper braid |
| Cable type | Twin conductor |
| Cable width [mm] | 11.80 mm |
| Certification company | C CSA US |
| Cold lead | No |
| Conductor insulation | Self-limiting matrix |
| Contains batteries | No |
| Cut to length | Yes |
| Description | SLPG-33 Cut-to-length 240V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Filler material | TPE |
| Flame retardant | Yes |
Characteristic | Value |
|---|---|
| Heating principle | Self-limiting |
| InspectionText | |
| Installation temperature [°C] [Min] | -5 °C |
| Lead free | Yes |
| Material Description | ECpipeguard 33 Cut-to-length 230V |
| Non operating temperature [°C] [Max] | 85 °C |
| Operating temperature [°C] [max] | 65 °C |
| Outer sheath | TPE |
| Outer sheath colour | Grey |
| Product group | Heating Cables |
| Product line | Electric Heating |
| Product Type | SLPG |
| Product version | Cut-to-length |
| Screen braided coverage [%] [Min] | 70 % |
| Supply voltage [V] AC | 230 V |
| UL mark | No |
| UNSPSC CODE | 26121601 |
| UV Protected | No |
| Warranty [Year] | 5 |
| Warranty type | 5-year product warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 129 Gram |
| Net weight | 109 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5703466196779 |