
Heating Cables, PX-F Cable, 250 ft, Supply voltage [V] AC: 120, 8W/ft@50°F, Twin conductor
088L1516
Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Pipe / tank frost protection
088L1516
Product specifications
Characteristic | Value |
|---|---|
| Application | Pipe / tank frost protection |
| Approval | c CSA us |
| Bending diameter [in] [Min] | 1.00 in |
| Cable height [in] | 0.216 in |
| Cable length [ft] | 250.0 ft |
| Cable on drum | Yes |
| Cable output [W/ft@°F] | 8W/ft@50°F |
| Cable screen | Tinned copper braid |
| Cable type | Twin conductor |
| Cable width [in] | 0.45 in |
| CE mark | No |
| Certification company | C CSA US |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Cut to length | No |
| Description | PX-F Cable, Black, 250Ft. Spool 8W/Ft.120V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Element IP Class | IPX7 |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Out of scope |
| Filler material | TPE |
| Heating principle | Self-limiting |
| Material Description | Cable, Black, ,250Ft .Spool 8W/Ft.120V |
| Non operating temperature [°F] [Max] | 185 °F |
| Operating temperature [°F] [max] | 150 °F |
| Outer sheath | TPE |
| Outer sheath colour | Black |
| Product group | Heating Cables |
| Product line | Electric Heating |
| Product Type | PX-F Cable |
| Product version | Drum |
| REACH Candidate List substances | No |
| Supply voltage [V] AC | 120 V |
| UL mark | No |
| UV Protected | No |
| Warranty [Year] | 10 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1 Kilogram |
| Net weight | 1 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer |