
Heating Cables, ECpipeheat 10 V3 readym., 10W/m@10°C, 10 m, Supply voltage [V] AC: 230
088L1314
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Self limiting heating cables
Recommended replacement: 140F0925
Product specifications
Characteristic | Value |
|---|---|
| Application | Pipe / tank frost protection |
| Approval | CE |
| Bending diameter [mm] [Min] | 50 mm |
| Cable height [mm] | 5.2 mm |
| Cable length [m] | 10.000 m |
| Cable on drum | No |
| Cable output [W@°C] | 100W@10°C |
| Cable output [W/m@°C] | 10W/m@10°C |
| Cable screen | Alufoil 100% |
| Cable type | Twin conductor |
| Cable width [mm] | 8.75 mm |
| CE mark | Yes |
| Certification company | CEEACNEMKO |
| China RoHS compliance | Out of scope |
| Cold lead | Yes |
| Cold lead conductor quantity | 3 |
| Cold lead length [m] | 2.0 m |
| Cold lead quantity | 1 |
| Conductor insulation | TPE |
| Conductor type | Tinned copper |
| Contains batteries | No |
Characteristic | Value |
|---|---|
| Cut to length | No |
| Description | ECpipeheat 10 V3 10m 230V RM plug |
| DG Indicator Profile | Not relevant for dangerous goods |
| Element IP Class | 67 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Heating principle | Self-limiting |
| Installation temperature [°C] [Min] | -5 °C |
| Material Description | ECpipeheat V3 10m 230V RM plug |
| Non operating temperature [°C] [Max] | 65 °C |
| Operating temperature [°C] [max] | 65 °C |
| Outer sheath | HDPEPVDF |
| Outer sheath colour | Light blue |
| Product group | Heating Cables |
| Product line | Electric Heating |
| Product Type | ECpipeheat 10 V3 readym. |
| Product version | Ready-made |
| Supply voltage [V] AC | 230 V |
| UL mark | No |
| Warranty [Year] | 5 |
| Warranty type | 5-year product warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.17 Kilogram |
| Net weight | 0.966 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 9.147 Liter |
| EAN/UPC | 5703466250150 |