Accessories, Thermostat accessories Danfoss, Packing quantity: 1
PBG00007
GFI MODULE KIT W/ RCM420-D-2 120VAC AN
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Depth [mm] | 36 mm |
Description | GFI MODULE KIT W/ RCM420-D-2 120VAC AN |
Material Description | GFI MODULE KIT W/ RCM420-D-2 120VAC AN |
Packing quantity | 1 |
Product Type | Thermostat accessories Danfoss |
Characteristic | Value |
---|---|
Product group | Accessories |
Product line | Electric Heating |
Supply voltage [V] AC | 120 V |
UL evaluated | Out of scope |
Width [mm] | 74.50 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 150 Gram |
Net weight | 150 Gram |
Characteristic | Value |
---|---|
Volume | 0.249 Liter |