Accessories, Connection kits self-limiting cables Danfoss
19806400
Product specifications
Characteristic | Value |
---|---|
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | -40 °C |
Application | Pipe / tank frost protectionDomestic hot water |
China RoHS compliance | Yes |
Depth [mm] | 55 mm |
DG Indicator Profile | Not relevant for dangerous goods |
Element IP Class | 67 |
Height [mm] | 31 mm |
In scope of WEEE and contain batteries | No |
Material Description | END termination-CN |
Operating temperature [°C] [min] | -65 °C |
Characteristic | Value |
---|---|
Product group | Accessories |
Product line | Electric Heating |
Product Type | Connection kits self-limiting cables Danfoss |
Resistive load [A] [Max] | 16 A |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 275 V |
Supply voltage [V] AC [min] | 208 V |
UL evaluated | Out of scope |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Width [mm] | 22.00 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 24 Gram |
Net weight | 23 Gram |
Characteristic | Value |
---|---|
EAN | 5703466250310 |