Danfoss logo
Accessories, Connection kits self-limiting cables Danfoss

Accessories, Connection kits self-limiting cables Danfoss

19400169

Product specifications

Characteristic
Value
Ambient temperature [°C] [max]50 °C
Ambient temperature [°C] [min]-40 °C
ApplicationPipe / tank frost protectionDomestic hot water
China RoHS complianceYes
Depth [mm]240 mm
DG Indicator ProfileNot relevant for dangerous goods
Element IP Class66
Height [mm]53 mm
In scope of WEEE and contain batteriesNo
Material DescriptionC4C TRI-WAY junction box, C to C 3 way
Operating temperature [°C] [min]-65 °C
Characteristic
Value
Product groupAccessories
Product lineElectric Heating
Product TypeConnection kits self-limiting cables Danfoss
Resistive load [A] [Max]16 A
Supply voltage [V] AC230 V
Supply voltage [V] AC [max]275 V
Supply voltage [V] AC [min]208 V
UL evaluatedOut of scope
Warranty [Year]2
Warranty type2-year product warranty
Width [mm]60.00 mm

General specifications

Characteristic
Value
Gross weight535 Gram
Net weight525 Gram
Characteristic
Value
EAN5703466250297