
Accessories, Thermostat accessories Danfoss, Packing quantity: 1
088L3405
NAMEPLATE, (PER NEC 426-13)
088L3405
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | NAMEPLATE, (PER NEC 426-13) |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Material Description | NAMEPLATE, (PER NEC 426-13) |
| Packing quantity | 1 |
| Product group | Accessories |
| Product line | Electric Heating |
| Product Type | Thermostat accessories Danfoss |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.42 Kilogram |
| Net weight | 0.42 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5703466148846 |