
Accessories, Thermostat accessories Danfoss, Packing quantity: 1
088L3038
Remote Control & Display for Snow Sensors. (Can be used with DS-2C and DS-5C controllers)
088L3038
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| CE mark | Yes |
| Certification company | CE |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Remote Control & Display for Snow Sensors. (Can be used with DS-2C and DS-5C controllers) |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Material Description | CDP-2 Snow Sensor, Display Panel |
| Packing quantity | 1 |
| Product description | Snow Sensor, Display Panel |
| Product group | Accessories |
| Product line | Electric Heating |
| Product Type | Thermostat accessories Danfoss |
| UL mark | No |
| UNSPSC CODE | 40101830 |
| Warranty [Year] | 2 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.242 Kilogram |
| Net weight | 0.24 Kilogram |
| Volume | 1.678 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5703466180884 |
| Proposition 65 | Reproductive Harm |