
Accessories, Other Heating products Danfoss
088L3014
LX membrane roll 160 sq ft
088L3014
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | LX membrane roll 160 sq ft |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | LX membrane roll 160 sq ft |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Electric Heating |
| Product Type | Other Heating products Danfoss |
| Warranty [Year] | 2 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.43 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5703466254127 |