Accessories, Thermostat accessories Danfoss, Packing quantity: 1
088L0467
Floor sensor cable 3 m, NTC 15 kOhm
Product specifications
Characteristic | Value |
|---|---|
| Application | Floor heating |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | Floor sensor cable 3 m, NTC 15 kOhm |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Sensor for EFIT-440 CN |
| Package depth [mm] | 85 mm |
| Package height [mm] | 15 mm |
| Package width [mm] | 85 mm |
Characteristic | Value |
|---|---|
| Packing quantity | 1 |
| Product group | Accessories |
| Product line | Electric Heating |
| Product Type | Thermostat accessories Danfoss |
| Sensor type | NTC |
| UL mark | Out of scope |
| Warranty [Year] | 2 |
| Warranty type | 2-year product warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.081 Kilogram |
| Net weight | 0.08 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.108 Liter |
| EAN/UPC | 5703466249147 |