
Accessories, Thermostat accessories Danfoss, Packing quantity: 1
088L0465
Sensor for ECtemp 440, CN
Recommended replacement: 088L0467
088L0465
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | Sensor for ECtemp 440, CN |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
Characteristic | Value |
|---|---|
| Material Description | C4C Sensor for ECtemp 440, CN |
| Packing quantity | 1 |
| Product group | Accessories |
| Product line | Electric Heating |
| Product Type | Thermostat accessories Danfoss |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.275 Kilogram |
| Net weight | 0.27 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.001 Cubic meter |
| EAN/UPC | 5715162228876 |