Danfoss logo

Product types shown: 3

  • HG HC Standard BOCK Compressors category image

    HG HC Standard BOCK Compressors

    Danfoss Bock offer HG HC compressors for hydrocarbons.The Danfoss Bock compressors for hydrocarbons fulfil all specifications of the F-gas ordinance. They are suitable for long-term use and so improve planning security for plant manufacturers, operators, and investors. Due to the combustibility of hydrocarbons, however, safety-relevant modifications to the compressor and system are required.

  • HG HC ATEX 2G (Zone 1+2) BOCK compressors category image

    HG HC ATEX 2G (Zone 1+2) BOCK compressors

    Danfoss Bock is the first European manufacturer to offer HG HC ATEX 2G (Zone 1+2) compressors - semi-hermetic compressors certified according to ATEX machine category 2 or after IECEx.The ATEX compressors EX-HG12P-34e are also approved for operation with the current hydrocarbons.The models in the HG Series are the basic compressors for ATEX versions.

  • HG HC ATEX 3G (Zone 2) BOCK Compressors category image

    HG HC ATEX 3G (Zone 2) BOCK Compressors

    Danfoss Bock offers semi-hermetic compressors certified according to ATEX machine category 3.Within the European Union, electrical and mechanical machinery operated in explosive atmospheres must comply with the so-called ATEX (ATmospheres EXplosibles) conditions.The models in the HG Series are the basic compressors for ATEX versions.